To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

4.3-10 Male Right Angle to N Female Cable Using 1/4 inch Superflexible Coax

Product ID: PE3W12042

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 14.3-10
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-1/4SFHC
RF Cable Type1/4" Superflexible
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


TC-250-4310M-RA-LPPE-1/4SFHCPE45666KitBOM Datasheet

4.3-10 Male Right Angle to N Female Cable Using 1/4 inch Superflexible Coax

PE3W12042 is a 4.3-10 male right angle to N female cable using 1/4" Superflexible coax. This Pasternack 4.3-10 male right angle to N female cable assembly uses a 50 Ohm 4.3-10 for connector 1 and a 50 Ohm N for connector 2. 4.3-10 right angle to N coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male 4.3-10 right angle to female N cable assembly uses a corrugated cable type that is 50 Ohm. Pasternack PE3W12042 4.3-10 male right angle to N female cable assembly is constructed with 1/4" Superflexible coax.