Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

VNA Cables Armored RF Test Assemblies up to 40 GHz

Pasternack VNA cables 40 GHz armored test cable assemblies for Agilent® / Keysight®, Anritsu®, Copper Mountain®, Rohde & Schwarz®, Tektronix® and other network analyzers offer high phase stability with low PTFE loss. Our 40 GHz VNA cables armored RF test cables for network analyzers use a solid center conductor to ensure low insertion loss while providing outstanding phase and amplitude stability. RF testing vector network analyzer cables are constructed of durable passivated stainless steel connectors to ensure secure matings over and over again.

What makes these 40 GHz network analyzer RF test cable assemblies strong is external armoring which helps remove any excessive bending radius. Temperature performance of the Pasternack armored vector network analyzer testing cables is from -55ºC to +165ºC and makes these analyzer test cables perfect for most any environmental test systems including severe cold and heat. These VNA cable assemblies are terminated with male 3.5mm connectors while PE321 RF test cables are terminated with both male and female 3.5mm Connectors. Pasternack VNA cable assemblies are offered in standard cable lengths of 24 inches, 36 inches and 72 inches.

Pasternack facilities certified to ISO 9001:2015 in Irvine, CA ship our RF, microwave and millimeter wave VNA test port network analyzer cable assemblies from stock the same day as you purchase them. We offer one of the broadest and deepest line of in-stock inventory that ships same day, so Pasternack is where to buy Agilent® / Keysight®, Anritsu®, Copper Mountain®, Rohde & Schwarz®, Tektronix® VNA network analyzer cable test assemblies for 40 GHz. Pasternack expert technical support and knowledgeable, friendly customer service team members are available to assist you with your specific RF part needs.



Agilent® / Keysight® is a trademark of Keysight
Anritsu® is a trademark of Anritsu
Copper Mountain® is a trademark of Copper Mountain
Rohde & Schwarz® is a trademark of Rohde & Schwarz
Tektronix® is a trademark of Tektronix