Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2.92mm Male to 2.92mm Female Test Cable Using VNA Test Cable Coax, RoHS

Product ID: PE321

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Product discontinued.
Replaced with PE3VNA2606.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.92mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 22.92mm
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberPE-VNA
RF Cable TypeVNA Cable
RF Cable Impedance50

Description

2.92mm Male to 2.92mm Female Test Cable Using VNA Test Cable Coax, RoHS

PE321 is a 2.92mm male to 2.92mm female cable using VNA Cable coax. This Pasternack 2.92mm male to 2.92mm female cable assembly uses a 50 Ohm 2.92mm for connector 1 and a 50 Ohm 2.92mm for connector 2.

Our male 2.92mm to female 2.92mm cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE321 2.92mm male to 2.92mm female cable assembly is constructed with VNA Cable coax and the maximum VSWR is 1.38:1.

WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov