Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.
3 dB NF Waveguide Low Noise Amplifier, Operating from 26.5 GHz to 40 GHz with 46 dB Gain, 20 dBm Psat and WR28
Product ID:
PE15A1076
Pricing
| Quantity | Price |
| 1-4 | $8,590.00 |
* All Prices are in US Dollars and do not include duties
Buy
Call for Availability

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Gain | 46 dB |
| Power Output | 22 dBm Psat |
| Frequency, Min | 26.5 GHz |
| Frequency, Max | 40 GHz |
| Noise Figure, Max | 4.5 dB |
| Design | Waveguide Low Noise |
| Voltage, DC Max | 15 Volts |
| Current, DC Max | 500 mA |
| Connector Series | WR28 |
Description
3 dB NF Waveguide Low Noise Amplifier, Operating from 26.5 GHz to 40 GHz with 46 dB Gain, 20 dBm Psat and WR28
PE15A1076 waveguide low noise amplifier from Pasternack (also known as LNA) is featured in our extensive in-stock RF amplifier selection. Our connectorized waveguide low noise amplifier uses WR28 connectors at 50 Ohm. This WR28 waveguide low noise amplifier has a minimum frequency of 26.5 GHz and maximum frequency of 40 GHz. The significantly low noise figure of this radio frequency amplifier is 4.5 dB with a typical gain of 46 dB.
waveguide LNA amplifier PE15A1076 is rated at 15 Volts DC maximum and 500 mA. Our waveguide low noise radio frequency LNA amp is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. This coaxial millimeter wave waveguide low noise amplifier can ship worldwide the same day of the purchase as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table