Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Zero Bias Detector, BNC, Positive Video Out, 0.1 MHz to 1 GHz

Product ID: PE8000-50
Product discontinued.
Search for alternative Detectors or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
TypeZero Bias
Detector PolarityPositive
Connector In SeriesBNC
Connector In GenderMale
Connector Out SeriesBNC
Connector Out GenderFemale
Minimum Frequency0.1 MHz
Maximum Frequency1 GHz
Connector In Impedance50 Ohm

Description

Zero Bias Detector, BNC, Positive Video Out, 0.1 MHz to 1 GHz

Pasternack zero bias detector PE8000-50 is part of our extensive in-stock RF, microwave and millimeter wave components available for purchase. This zero bias detector is manufactured with BNC male to BNC female connectors. Our BNC zero bias detector has a minimum frequency of 0.1 MHz and a maximum frequency of 1 GHz.

This BNC coaxial RF detector has a maximum input power of 0.1 dBm and a video capacitance of 1000 pF. PE8000-50 coaxial BNC detector is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. Our zero bias detector can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts.