Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Low Loss Flexible LMR-400-LLPL Plenum Rated Coax Cable Double Shielded with Orange PVC (FR) Jacket

Product ID: LMR-400-LLPL
Product discontinued when current inventory is depleted.
Replaced with LMR-400-LLPX.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Generic NameLMR-400-LLPL
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePTFE (LD)
Velocity of Propagation76 %
Jacket Diameter0.405 in
Jacket MaterialPVC (FR)
No. of Shields2
Attenuation at 1 Ghz.4.14 dB
RF Shielding90 dB
Frequency, Max5.8 GHz
Max Operating Temperature75 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, One Time1 in
Minimum Bend Radius, Repeated4 in
Coax TypeCoax

Description

Low Loss Flexible LMR-400-LLPL Plenum Rated Coax Cable Double Shielded with Orange PVC (FR) Jacket

LMR-400-LLPL part number from Pasternack is a LMR-400-LLPL coax cable that is flexible. Pasternack LMR-400-LLPL flexible coax cable is 50 Ohm and has a PTFE (LD) dielectric. Our LMR-400-LLPL coax is constructed with a 0.405 jacket made of PVC (FR). LMR-400-LLPL coax has a shield count of 2, a RF shielding of 90 dB and the maximum frequency for this Pasternack cable is 5.8 GHz. LMR-400-LLPL coax cable has an attenuation at 1 GHz of 4.14 dB.

Pasternack LMR-400-LLPL coax cables are part of over 40,000 RF, microwave and millimeter wave components. LMR-400-LLPL cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using LMR-400-LLPL or other coax can be built and shipped same day as well.

* LMR™ is a trademark of Times Microwave Systems.