Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Low Loss Flexible LMR-400-LLPX Plenum Rated Coax Cable Double Shielded with Red Fluoropolymer Jacket

Product ID: LMR-400-LLPX
Product discontinued when current inventory is depleted.
Replaced with LMR-400-LLPX-BULK.

Key Specifications

Key Specifications.
Generic NameLMR-400-LLPX
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePTFE (LD)
Velocity of Propagation76 %
Jacket Diameter0.37 in
Jacket MaterialFluoropolymer
No. of Shields2
Attenuation at 1 Ghz.4.2 dB
RF Shielding90 dB
Frequency, Max5.8 GHz
Max Operating Temperature125 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, Repeated4 in
Coax TypeCoax

Description