141 Semi-rigid Coax Cable with Tinned Aluminum Outer Conductor
Product ID:
PE-SR402AL-STRAIGHT
Pricing
| Quantity (Feet) | Price |
| 1-24 | $16.79 |
| 25-49 | $15.95 |
| 50-99 | $15.11 |
| 100-249 | $14.44 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable
(i.e. inputing 10 indicates a 10 foot section),
Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable
(i.e. inputing 10 indicates a 10 foot section),
Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Generic Name | 141 Semi-rigid |
| Flex Type | Semi-Rigid |
| Impedance | 50 Ohm |
| Dielectric Type | PTFE |
| Jacket Diameter | 0.141 in |
| No. of Shields | 1 |
| Attenuation at 1 Ghz. | 13 dB |
| Frequency, Max | 36 GHz |
| Max Operating Temperature | 125 deg C |
| Center Conductor Type | Solid |
| Inner Conductor, Number of Strands | 1 |
| Minimum Bend Radius, One Time | 0.1 in |
| Coax Type | Coax |
Description
141 Semi-rigid Coax Cable with Tinned Aluminum Outer Conductor
PE-SR402AL-STRAIGHT part number from Pasternack is a 141 Semi-rigid coax cable that is semi-rigid. Pasternack PE-SR402AL semi-rigid coax cable is 50 Ohm and has a PTFE dielectric. Our PE-SR402AL coax is constructed with a 0.141 jacket. PE-SR402AL coax has a shield count of 1 and the maximum frequency for this Pasternack cable is 36 GHz. PE-SR402AL coax cable has an attenuation at 1 GHz of 13 dB.
Pasternack 141 Semi-rigid coax cables are part of over 40,000 RF, microwave and millimeter wave components. PE-SR402AL cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using PE-SR402AL or other coax can be built and shipped same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table