Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

3.5mm General Purpose Calibration Kit Including Short Circuit, Open Circuit, Load and Thru Components Operating From DC to 8.5 GHz

Product ID: PE5CK1001

Pricing

QuantityPrice
1-4$5,620.00
5-9$5,395.20
10-24$5,170.40
25+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).

Description

3.5mm General Purpose Calibration Kit Including Short Circuit, Open Circuit, Load and Thru Components Operating From DC to 8.5 GHz

Open short load (OSL) calibration kit for VNA vector network analyzer and portable RF instrument test equipment PE5CK1001 from Pasternack is manufactured to a high standard of quality. This Pasternack open-short-load calibration kit component is built with 3.5mm open, 3.5mm short and 3.5mm load. Our field portable open/short/load 3 port calibration kit for RF analyzer test equipment has 3.5mm for all three ports.

RF calibration kit component with precision open short load for handheld analyzer test equipment is rated for a maximum frequency of 8.5 GHz and a maximum power of . PE5CK1001 3 port field portable instrument calibration tool for RF analyzer test equipment is part of over 40,000 RF, microwave and millimeter wave components from supplier Pasternack. This Anritsu Site Master™ and other compatible handheld cable, antenna and network analyzer instrument open/short/load precision calibration kit is in-stock and Pasternack is where to buy your RF calibrating components for same day shipping throughout the United States and internationally, as with all other Pasternack radio frequency parts.

Site Master™ is a trademark of Anritsu