Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

617 to 7125 MHz Wi-Fi 6E Omni Antenna, 3 dBi Gain, N Female Connector White

Product ID: PEANOM1057

Pricing

QuantityPrice
1-9$69.59
10-24$66.81
25-99$64.02
100-249$61.24
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 33
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Antenna TypeOmni
PolarizationVertical
Minimum Frequency617 MHz
Maximum Frequency7.125 GHz
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Maximum Input VSWR2.5:1

Description