Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.
8 Bit Relay Controlled Programmable Attenuator, 63.75 dB Up to 2 GHz, 0.25 dB Steps, +12V, SMA Female
Product ID:
PE70A8002
Pricing
| Quantity | Price |
| 1-4 | $2,550.00 |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 3

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Design | Relay Controlled |
| Maximum Frequency | 2 GHz |
| Impedance | 50 Ohm |
| Power Maximum | 0.5 Watt |
| Connector Series 1 | SMA |
| Connector Gender 1 | Female |
| Connector Series 2 | SMA |
| Connector Gender 2 | Female |
| Minimum Attenuation | 0 dB |
| Maximum Attenuation | 63.75 dB |
| Switching Time | 6,000,000 ns |
Description
8 Bit Relay Controlled Programmable Attenuator, 63.75 dB Up to 2 GHz, 0.25 dB Steps, +12V, SMA Female
PE70A8002 is a programmable attenuator from Pasternack. Our SMA attenuator is a programmable step attenuator design. This 50 Ohm adjustable attenuator is precision manufactured to RF and microwave industry specifications.
The Pasternack programmable attenuator has a female gender for connector 1 and a SMA female for connector 2. PE70A8002 programmable step attenuator has a minimum attenuation of 0 dB and a maximum attenuation of 63.75 dB with 8dB step sizes. Our programmable RF attenuator has frequency range of DC to 2 GHz and a maximum VSWR of 0. This adjustable SMA attenuator is rated to 0.5 Watt at the stated attenuation.
Our attenuator PE70A8002 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This RF programmable attenuator is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table