Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

7/16 DIN Female 4 Hole Flange to SMA Male Right Angle Low PIM Cable Using TFT-5G-402 Coax

Product ID: PE3W14920

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 17/16 DIN
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 14 Hole Flange
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberTFT-5G-402
RF Cable TypeTFT-5G-402
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


7/16 DIN Female Low PIM Connector Solder Attachment 4 Hole Flange Mount for TFT-5G-402Low PIM Flexible TFT-5G-402 Coax Cable Double Shielded with Blue FEP JacketSMA Male Right Angle Low PIM Connector Solder Attachment for TFT-402, TFT-402-LFData Icon
TC-402-716F-PM-LPTFT-5G-402TC-402-SM-RA-LPKitBOM Datasheet

7/16 DIN Female 4 Hole Flange to SMA Male Right Angle Cable Using TFT-5G-402 Coax

PE3W14920 is a 7/16 DIN female 4 hole flange to SMA male right angle cable using TFT-5G-402 coax. This Pasternack 7/16 DIN female 4 hole flange to SMA male right angle cable assembly uses a 50 Ohm 7/16 DIN for connector 1 and a 50 Ohm SMA for connector 2. 7/16 DIN to SMA right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female 7/16 DIN 4 hole flange to male SMA right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W14920 7/16 DIN female 4 hole flange to SMA male right angle cable assembly is constructed with TFT-5G-402 coax.