Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

7/16 DIN Female Bulkhead to SMA Male Right Angle Cable Using SPP-250-LLPL Coax

Product ID: PE3W14970

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 17/16 DIN
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberSPP-250-LLPL
RF Cable TypeSPP-250-LLPL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


7/16 DIN Female Bulkhead Mount Low PIM Connector Solder Attachment for PE-1/4SFHC, SPP-250-LLPL, SPO-250, SPF-250Low Loss SPP-250-LLPL Plenum Rated Corrugated Coax Cable with Blue FEP Jacket SuperflexibleSMA Male Right Angle Connector Solder Attachment for SPP-250-LLPL, Low PIMData Icon
PE45663SPP-250-LLPLPE45434KitBOM Datasheet

7/16 DIN Female Bulkhead to SMA Male Right Angle Cable Using SPP-250-LLPL Coax

PE3W14970 is a 7/16 DIN female bulkhead to SMA male right angle cable using SPP-250-LLPL coax. This Pasternack 7/16 DIN female bulkhead to SMA male right angle cable assembly uses a 50 Ohm 7/16 DIN for connector 1 and a 50 Ohm SMA for connector 2. 7/16 DIN to SMA right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female 7/16 DIN bulkhead to male SMA right angle cable assembly uses a corrugated cable type that is 50 Ohm. Pasternack PE3W14970 7/16 DIN female bulkhead to SMA male right angle cable assembly is constructed with SPP-250-LLPL coax.