Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

7/16 DIN Female to N Male Cable Using 1/2 inch Flexible Coax

Product ID: PE3C4128

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 17/16 DIN
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberPE-1/2FAC
RF Cable Type1/2" Flexible
RF Cable Impedance50

Description

7/16 DIN Female to N Male Cable Using 1/2 inch Flexible Coax

PE3C4128 is a 7/16 DIN female to type N male cable using 1/2" Flexible coax. This Pasternack 7/16 DIN female to N type male cable assembly uses a 50 Ohm 7/16 DIN for connector 1 and a 50 Ohm type N for connector 2.

Our female 7/16 DIN to male type N cable assembly uses a corrugated cable type that is 50 Ohm. Pasternack PE3C4128 7/16 DIN female to type N male cable assembly is constructed with 1/2" Flexible coax and the maximum VSWR is 1.21:1.