Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

7/16 DIN to Type N Cable Assemblies

Pasternack Enterprises 7/16 DIN to type N cable assembly product line is made up of 208 standard and custom products using flexible, formable or semirigid coaxial cable. 7/16 DIN to type N assemblies are built from 16 unique coaxial cable types and 9 unique 7/16 DIN connectors. Our 7/16 DIN to type N cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.

Pasternack 7/16 DIN to type N cable assemblies are available with 30 unique cable and connector combinations. Our customers can choose the 7/16 DIN to type N cable assemblies with any combination of the following specifications: custom or standard length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, standard polarity, straight connectors, and 50 Ohm impedance. Cable assemblies are 100% continuity tested and complete RF testing and phase matching is available.

The Pasternack facility certified to ISO 9001:2015 builds and ships 7/16 DIN to type N cable assemblies the same day from the broadest, deepest inventory of microwave and RF part numbers on hand. Excellent customer service and technical support are available to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

1-20 of 405 Results
Jump to
of 21
GO