Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Male Right Angle to 7/16 DIN Male Cable Using RG393 Coax, LF Solder, RoHS

Product ID: PE37741LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150
Connector Series 27/16 DIN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG393/U
RF Cable TypeRG393
RF Cable Impedance50

Description

N Male Right Angle to 7/16 DIN Male Cable Using RG393 Coax, LF Solder, RoHS

PE37741LF is a type N male right angle to 7/16 DIN male cable using RG393 coax. This Pasternack N type male right angle to 7/16 DIN male cable assembly uses a 50 Ohm type N for connector 1 and a 50 Ohm 7/16 DIN for connector 2. N type right angle to 7/16 DIN coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male type N right angle to male 7/16 DIN cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE37741LF type N male right angle to 7/16 DIN male cable assembly is constructed with RG393 coax and the maximum VSWR is 1.4:1.