Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Type N to 7/16 DIN Cable Assemblies

Pasternack Enterprises type N to 7/16 DIN cable assembly product portfolio has 208 standard and custom cable assemblies that use flexible, formable or semirigid cable. Type N to 7/16 DIN assemblies are built from 16 unique cable part numbers and 9 different type N connectors. Our type N to 7/16 DIN cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.

Pasternack type N to 7/16 DIN cable assemblies are manufactured with 30 different connector and cable combinations. Customers may select the type N to 7/16 DIN cable assemblies with any combination of the following specifications: standard or custom length, inches or centimeters, REACH, RoHS or non-RoHS, standard mount, standard polarity, straight connectors, and 50 Ohm impedance. Assemblies are 100% continuity tested and full RF testing and phase matching is available.

The Pasternack Enterprises' facility certified to ISO 9001:2015 builds and ships type N to 7/16 DIN cable assemblies the same day from the deepest, broadest inventory of microwave and RF components in stock. Exceptional customer service and technical support are on hand to help you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

1-20 of 405 Results
Jump to
of 21
GO