Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Type N Male to 7/16 DIN Male Cable Assemblies

Pasternack Enterprises type N male to 7/16 DIN male cable assembly product line contains 208 custom and standard cable assemblies using Flexible, Formable or Semirigid cable. Type N male to 7/16 DIN male assemblies are manufactured using 16 unique coax cable types and 9 different type N connectors. Our type N male to 7/16 DIN male cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.

Pasternack type N male to 7/16 DIN male cable assemblies are manufactured with 30 different cable and connector combinations. You can choose the type N male to 7/16 DIN male cable assemblies with any of the following configurations: standard or custom length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, standard polarity. Coaxial cable assemblies are 100% continuity tested and full RF testing and phase matching can be specified.

Our manufacturing facility certified to ISO 9001:2015 builds and ships type N male to 7/16 DIN male cable assemblies the same day from the deepest, broadest inventory of microwave and RF components in stock. Exceptional customer service and technical support are on hand to support you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant