Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

7/16 DIN Male to Type N Male Cable Assemblies

Pasternack Enterprises 7/16 DIN male to type N male cable assembly product portfolio contains 208 standard and custom cable assemblies using Flexible, Formable or Semirigid cable. 7/16 DIN male to type N male assemblies are assembled from 16 different coaxial cable part numbers and 9 different 7/16 DIN connectors. Our 7/16 DIN male to type N male cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.

Pasternack 7/16 DIN male to type N male cable assemblies are built with 30 unique connector and cable combinations. Our customers may choose the 7/16 DIN male to type N male cable assemblies that have any of the following specifications: standard or custom length, inches or centimeters, REACH, RoHS or non-RoHS, standard mount, standard polarity. Coaxial cable assemblies are 100% continuity tested and complete RF testing and phase matching is available.

Our manufacturing facility certified to ISO 9001:2015 ships 7/16 DIN male to type N male cable assemblies the same day from the deepest, broadest inventory of microwave and RF part numbers in stock. Excellent technical support and customer service are on hand to support you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant