Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

7/16 DIN Male Right Angle to Snap-On BMA Jack Cable Using 53 Ohm RG55 Coax with HeatShrink, LF Solder

Product ID: PE3W05781LF/HS
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 17/16 DIN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BMA
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG55B/U
RF Cable TypeRG55
RF Cable Impedance53 Ohm

Description

Click on the below images to access KitBOM product pages:


7/16 DIN Male Right Angle Connector Clamp/Solder Attachment For RG58, RG55, RG141, RG142, RG223, RG400BMA Jack Snap-On Connector Crimp/Solder Attachment for RG142, RG223, RG400, RG55Data Icon
PE44281RG55B/UPE45320KitBOM Datasheet

7/16 DIN Male Right Angle to Snap-On BMA Jack Cable Using 53 Ohm RG55 Coax with HeatShrink, LF Solder

PE3W05781LF/HS is a 7/16 DIN male right angle to BMA jack cable using RG55 coax. This Pasternack 7/16 DIN male right angle to BMA jack cable assembly uses a 50 Ohm 7/16 DIN for connector 1 and a 50 Ohm BMA for connector 2. 7/16 DIN right angle to BMA coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male 7/16 DIN right angle to jack BMA cable assembly uses a flexible cable type that is 53 Ohm. Pasternack PE3W05781LF/HS 7/16 DIN male right angle to BMA jack cable assembly is constructed with RG55 coax.