In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

7/16 DIN Male to N Female Cable Using LMR-600 Coax

Product ID: PE3C4783

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 17/16 DIN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-600
RF Cable TypeLMR-600
RF Cable Impedance50 Ohm

Description

7/16 DIN Male to N Female Cable Using LMR-600 Coax

PE3C4783 is a 7/16 DIN male to type N female cable using LMR-600 coax. This Pasternack 7/16 DIN male to N type female cable assembly uses a 50 Ohm 7/16 DIN for connector 1 and a 50 Ohm type N for connector 2.

Our male 7/16 DIN to female N type cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C4783 7/16 DIN male to type N female cable assembly is constructed with LMR-600 coax and the maximum VSWR is 1.4:1.

* LMR™ is a trademark of Times Microwave Systems.