Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Plenum 7/16 DIN Male to N Female Low PIM Cable 50 cm Length Using SPP-250-LLPL Coax Using Times Microwave Parts

Product ID: PE3C6190-50CM

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$111.99
25-49$106.39
50-99$100.79
100-249$96.31
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 42
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 17/16 DIN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberSPP-250-LLPL
RF Cable TypeSPP-250-LLPL
RF Cable Impedance50 Ohm
Length19.685 inches

Description

Plenum 7/16 DIN Male to N Female Low PIM Cable 50 cm Length Using SPP-250-LLPL Coax Using Times Microwave Parts

Radio frequency assembly plenum 7/16 DIN male to N female low PIM cable 50 cm length using SPP-250-LLPL coax using Times Microwave parts from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack low PIM (Passive Intermodulation, also called Intermod for short) coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. Plenum 7/16 DIN male to N female low PIM cable 50 cm length using SPP-250-LLPL coax using Times Microwave parts, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom TC-SPP250-716M-LP 7/16 DIN to TC-SPP250-NF-LP type N cable assembly orders will ship same day as well.

Pasternack RF coax low PIM cable assembly is built with TC-SPP250-716M-LP 7/16 DIN cable connection on one end and TC-SPP250-NF-LP type N cable connection on the other. Our low PIM TC-SPP250-716M-LP 7/16 DIN to TC-SPP250-NF-LP N type cable assemblies have a male gender on end 1 and female on end 2. This TC-SPP250-716M-LP 7/16 DIN to TC-SPP250-NF-LP N type cable is a male to female coax assembly, PE3C6190-50CM, can also be known as a low PIM TC-SPP250-716M-LP 7/16 DIN plug to TC-SPP250-NF-LP type N jack cable assembly and will be shipped same-day as it is purchased.

TC-SPP250-716M-LP 7/16 DIN plug to TC-SPP250-NF-LP type N jack cable assembly PE3C6190-50CM is built with SPP-250-LLPL which is a corrugated coax type. The Pasternack low passive intermodulation corrugated TC-SPP250-716M-LP 7/16 DIN cable assembly is manufactured with TC-SPP250-716M-LP 7/16 DIN to TC-SPP250-NF-LP type N cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 5.8 GHz maximum frequency low PIM TC-SPP250-716M-LP 7/16 DIN male to TC-SPP250-NF-LP N type female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C6190-50CM can also be used in the other direction and will be TC-SPP250-NF-LP type N female to TC-SPP250-716M-LP 7/16 DIN male cable assembly if the opposite connectivity is required.

Low PIM TC-SPP250-716M-LP 7/16 DIN plug to TC-SPP250-NF-LP type N jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality TC-SPP250-716M-LP 7/16 DIN to TC-SPP250-NF-LP N type cable assembly for quick shipment worldwide. Variations of TC-SPP250-716M-LP 7/16 DIN cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this plenum 7/16 DIN male to N female low PIM cable 50 cm length using SPP-250-LLPL coax using Times Microwave parts.