Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Plenum 7/16 DIN Male Right Angle to N Female Bulkhead Low PIM Cable 12 Inch Length Using SPP-250-LLPL Coax Using Times Microwave Parts

Product ID: PE3C6197-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$118.99
25-49$113.04
50-99$107.09
100-249$102.33
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 10
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 17/16 DIN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberSPP-250-LLPL
RF Cable TypeSPP-250-LLPL
RF Cable Impedance50 Ohm
Length12 inches

Description

Plenum 7/16 DIN Male Right Angle to N Female Bulkhead Low PIM Cable 12 Inch Length Using SPP-250-LLPL Coax Using Times Microwave Parts

The PE3C6197-12 is a low PIM RF cable assembly designed for 7/16 DIN to N interconnects, offering 50 Ohm impedance and DC to 5.8 GHz operation. It supports distributed antenna systems, multi-carrier communication links, and laboratory PIM test setups that require stable interconnect performance. Brass connector bodies with silver-plated contacts and PTFE dielectrics support low-loss operation, while maximum VSWR is rated at 1.4:1.

Pasternack RF coax low PIM cable assembly is built with right angle TC-SPP250-716M-RA-LP 7/16 DIN cable connection on one end and TC-SPP250-NF-BH-LP type N bulkhead cable connection on the other. Our low PIM right angle TC-SPP250-716M-RA-LP 7/16 DIN to TC-SPP250-NF-BH-LP type N cable assemblies have a male gender on end 1 and female on end 2. This TC-SPP250-716M-RA-LP 7/16 DIN to TC-SPP250-NF-BH-LP type N cable is a male to female coax assembly, PE3C6197-12, can also be known as a low PIM right angle TC-SPP250-716M-RA-LP 7/16 DIN plug to TC-SPP250-NF-BH-LP type N jack cable assembly and will be shipped same-day as it is purchased.

TC-SPP250-716M-RA-LP 7/16 DIN plug to TC-SPP250-NF-BH-LP N type jack cable assembly PE3C6197-12 is built with SPP-250-LLPL which is a corrugated coax type. The Pasternack low passive intermodulation corrugated TC-SPP250-716M-RA-LP 7/16 DIN cable assembly is manufactured with right angle TC-SPP250-716M-RA-LP 7/16 DIN to TC-SPP250-NF-BH-LP type N cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 5.8 GHz maximum frequency low PIM TC-SPP250-716M-RA-LP 7/16 DIN right angle male to TC-SPP250-NF-BH-LP type N female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C6197-12 can also be used in the other direction and will be TC-SPP250-NF-BH-LP N type female bulkhead to right angle TC-SPP250-716M-RA-LP 7/16 DIN male cable assembly if the opposite connectivity is required.

Low PIM TC-SPP250-716M-RA-LP 7/16 DIN right angle plug to TC-SPP250-NF-BH-LP N type jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality TC-SPP250-716M-RA-LP 7/16 DIN to TC-SPP250-NF-BH-LP type N cable assembly for quick shipment worldwide. Variations of TC-SPP250-716M-RA-LP 7/16 DIN cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this plenum 7/16 DIN male right angle to N female bulkhead low PIM cable 12 inch length using SPP-250-LLPL coax using Times Microwave parts.

Frequently Asked Questions

What is the PE3C6197-12 RF cable assembly used for?

The PE3C6197-12 is a low PIM RF cable assembly used to connect 7/16 DIN and N interfaces in 50 Ohm systems. It supports DC to 5.8 GHz operation, uses corrugated SPP-250-LLPL coax, and has a maximum VSWR of 1.4:1. Engineers use it in distributed antenna systems, multi-carrier communication links, and laboratory PIM testing where intermodulation control matters. Its straight to right-angle layout also helps when equipment spacing or cable routing limits the use of two straight connectors.

Why would engineers choose a low PIM cable assembly like PE3C6197-12?

Engineers choose the PE3C6197-12 when RF paths must limit passive intermodulation in shared antenna and multi-carrier communication environments. This assembly is specified as Low PIM, uses 50 Ohm construction, and supports frequencies from DC to 5.8 GHz. That combination is useful in DAS infrastructure and cellular coverage systems where unwanted nonlinear products can degrade network performance. It is also valuable in test setups that need repeatable cable behavior while checking antennas, jumpers, and other passive components.

When would a 7/16 DIN to N cable assembly be the right choice?

A 7/16 DIN to N cable assembly like PE3C6197-12 is the right choice when two connected devices use different RF connector families. The PE3C6197-12 provides a between-series transition with 7/16 DIN on one side and N on the other side. Engineers commonly select this arrangement for base station equipment, antenna feed components, and panel transitions that mix connector standards. The right-angle connector end can also help in installations where rear clearance is limited and direct cable exit would strain the assembly.

Is PE3C6197-12 suitable for DAS and base station installations?

Yes, the PE3C6197-12 is suitable for DAS and base station installations that operate within its DC to 5.8 GHz range. It is a 50 Ohm low PIM cable assembly built on corrugated coax for RF infrastructure interconnect applications. Cellular infrastructure engineers use assemblies like this in distributed antenna systems and multi-carrier network segments where low intermodulation is important. Its connector mix and right-angle routing support practical field integration when space, connector compatibility, and signal quality all affect installation decisions.