To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

7/16 DIN Male to N Male Cable Using LMR-240 Coax

Product ID: PE3C4526

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 17/16 DIN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-240
RF Cable TypeLMR-240
RF Cable Impedance50 Ohm

Description

7/16 DIN Male to N Male Cable Using LMR-240 Coax

PE3C4526 is a 7/16 DIN male to type N male cable using LMR-240 coax. This Pasternack 7/16 DIN male to type N male cable assembly uses a 50 Ohm 7/16 DIN for connector 1 and a 50 Ohm N type for connector 2.

Our male 7/16 DIN to male type N cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C4526 7/16 DIN male to type N male cable assembly is constructed with LMR-240 coax.

* LMR™ is a trademark of Times Microwave Systems.