In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

7/16 DIN Male to N Male Cable Using LMR-400 Coax

Product ID: PE3C4672

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 17/16 DIN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-400
RF Cable TypeLMR-400
RF Cable Impedance50 Ohm

Description

7/16 DIN Male to N Male Cable Using LMR-400 Coax

PE3C4672 is a 7/16 DIN male to type N male cable using LMR-400 coax. This Pasternack 7/16 DIN male to type N male cable assembly uses a 50 Ohm 7/16 DIN for connector 1 and a 50 Ohm N type for connector 2.

Our male 7/16 DIN to male type N cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C4672 7/16 DIN male to type N male cable assembly is constructed with LMR-400 coax and the maximum VSWR is 1.4:1.

* LMR™ is a trademark of Times Microwave Systems.