7/16 DIN Male to N Male Cable Using PE-B405 Coax
Product ID:
PE3C4530
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | 7/16 DIN |
| Connector Gender 1 | Male |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | N |
| Connector Gender 2 | Male |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | PE-B405 |
| RF Cable Type | PE-B405 |
| RF Cable Impedance | 50 Ohm |
Description
7/16 DIN Male to N Male Cable Using PE-B405 Coax
PE3C4530 is a 7/16 DIN male to type N male cable using PE-B405 coax. This Pasternack 7/16 DIN male to N type male cable assembly uses a 50 Ohm 7/16 DIN for connector 1 and a 50 Ohm type N for connector 2.
Our male 7/16 DIN to male type N cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C4530 7/16 DIN male to type N male cable assembly is constructed with PE-B405 coax and the maximum VSWR is 1.4:1.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table