Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Plenum 7/16 DIN Male to N Male Right Angle Low PIM Cable 60 Inch Length Using SPP-250-LLPL Coax Using Times Microwave Parts

Product ID: PE3C6193-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$153.99
25-49$146.29
50-99$138.59
100-249$132.43
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 42
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 17/16 DIN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberSPP-250-LLPL
RF Cable TypeSPP-250-LLPL
RF Cable Impedance50 Ohm
Length60 inches

Description

Plenum 7/16 DIN Male to N Male Right Angle Low PIM Cable 60 Inch Length Using SPP-250-LLPL Coax Using Times Microwave Parts

The PE3C6193-60 is a 7/16 DIN male to N male right angle low PIM RF cable designed for SPP-250-LLPL coax, offering 50 Ohm impedance and DC to 5.8 GHz operation. It supports antenna jumper links and base station interconnects where low passive intermodulation helps preserve signal quality in dense RF systems. Brass connector bodies with silver-plated contacts and PTFE dielectric support reliable performance across -55°C to 200°C with 1.4:1 maximum VSWR.

Pasternack RF coax low PIM cable assembly is built with TC-SPP250-716M-LP 7/16 DIN cable connection on one end and right angle TC-SPP250-NM-RA-LP N type cable connection on the other. Our low PIM TC-SPP250-716M-LP 7/16 DIN to right angle TC-SPP250-NM-RA-LP type N cable assemblies have a male gender on end 1 and male on end 2. This TC-SPP250-716M-LP 7/16 DIN to TC-SPP250-NM-RA-LP N type cable is a male to male coax assembly, PE3C6193-60, can also be known as a low PIM TC-SPP250-716M-LP 7/16 DIN plug to right angle TC-SPP250-NM-RA-LP type N plug cable assembly and will be shipped same-day as it is purchased.

TC-SPP250-716M-LP 7/16 DIN plug to TC-SPP250-NM-RA-LP type N plug cable assembly PE3C6193-60 is built with SPP-250-LLPL which is a corrugated coax type. The Pasternack low passive intermodulation corrugated TC-SPP250-716M-LP 7/16 DIN cable assembly is manufactured with TC-SPP250-716M-LP 7/16 DIN to right angle TC-SPP250-NM-RA-LP type N cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 5.8 GHz maximum frequency low PIM TC-SPP250-716M-LP 7/16 DIN male to TC-SPP250-NM-RA-LP type N right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C6193-60 can also be used in the other direction and will be right angle TC-SPP250-NM-RA-LP N type male to TC-SPP250-716M-LP 7/16 DIN male cable assembly if the opposite connectivity is required.

Low PIM TC-SPP250-716M-LP 7/16 DIN plug to TC-SPP250-NM-RA-LP N type right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality TC-SPP250-716M-LP 7/16 DIN to TC-SPP250-NM-RA-LP type N cable assembly for quick shipment worldwide. Variations of TC-SPP250-716M-LP 7/16 DIN cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this plenum 7/16 DIN male to N male right angle low PIM cable 60 inch length using SPP-250-LLPL coax using Times Microwave parts.

Frequently Asked Questions

What is the PE3C6193-60 RF cable assembly used for?

The PE3C6193-60 is a low PIM RF cable assembly used to connect 7/16 DIN and N interfaces in wireless systems. It features a 7/16 DIN male connector, an N male right angle connector, 50 Ohm impedance, and DC to 5.8 GHz operation. Cellular infrastructure and antenna feed applications use it where low passive intermodulation helps protect signal quality. Its corrugated SPP-250-LLPL construction also supports routed installations that need stable performance and durable connector transitions.

When would I choose a low PIM cable like PE3C6193-60?

You would choose the PE3C6193-60 when your RF system needs reduced passive intermodulation at a 7/16 DIN to N interface. The assembly combines low PIM design, 50 Ohm impedance, and a 1.4:1 maximum VSWR for controlled RF performance. Base station engineers use cables like this in antenna jumper links and distributed antenna system connections. It is especially useful where multiple carriers or strong signals increase the risk of intermodulation products.

Why does the PE3C6193-60 use a right angle N male connector?

The PE3C6193-60 uses a right angle N male connector to simplify routing where rear clearance is limited. This configuration reduces bend stress near the equipment port while keeping a standard 7/16 DIN male interface on the opposite end. Integrators often need that geometry inside cabinets, near radios, or at crowded antenna connection points. The right angle layout can make installation cleaner when straight cable exits would interfere with adjacent hardware.

Is the PE3C6193-60 suitable for plenum and high-temperature environments?

The PE3C6193-60 is built with an FEP jacket and PTFE dielectric materials that support demanding installation environments. Its specified operating temperature range is -55°C to 200°C, which helps it handle both cold and elevated temperature conditions. Plenum cable applications also benefit from its SPP-250-LLPL corrugated coax construction and stable 50 Ohm design. Engineers commonly consider these material and temperature characteristics when selecting cable assemblies for indoor infrastructure runs.