7/16 DIN Male to 4.3-10 Female Cable Using TFT-402 Coax with HeatShrink, LF Solder
Product ID:
PE3C8241LF/HS
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | 7/16 DIN |
| Connector Gender 1 | Male |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | 4.3-10 |
| Connector Gender 2 | Female |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | TFT-402 |
| RF Cable Type | TFT-402 |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| TC-402-716M-LP | TFT-402 | TC-402-4310F-LP | KitBOM Datasheet |
|---|
7/16 DIN Male to 4.3-10 Female Cable Using TFT-402 Coax with HeatShrink, LF Solder
PE3C8241LF/HS is a 7/16 DIN male to 4.3-10 female cable using TFT-402 coax. This Pasternack 7/16 DIN male to 4.3-10 female cable assembly uses a 50 Ohm 7/16 DIN for connector 1 and a 50 Ohm 4.3-10 for connector 2.
Our male 7/16 DIN to female 4.3-10 cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C8241LF/HS 7/16 DIN male to 4.3-10 female cable assembly is constructed with TFT-402 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table