Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

7/16 DIN Male to 7/16 DIN Male Right Angle Cable Assemblies

Pasternack Enterprises 7/16 DIN male to 7/16 DIN male right angle cable assembly product portfolio contains 45 custom and standard configurations which use Flexible cable. 7/16 DIN male to 7/16 DIN male right angle assemblies are built from 8 different coaxial cable types and 7 unique 7/16 DIN connectors. Our 7/16 DIN male to 7/16 DIN male right angle cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack 7/16 DIN male to 7/16 DIN male right angle cable assemblies are manufactured with 8 different cable and connector combinations. Our customers can choose the 7/16 DIN male to 7/16 DIN male right angle cable assemblies with any combination of the following characteristics: custom or standard length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, standard polarity. Coaxial cable assemblies are 100% continuity tested and total RF testing and phase matching is available.


The Pasternack facility certified to ISO 9001:2015 builds and ships 7/16 DIN male to 7/16 DIN male right angle cable assemblies the same day from the deepest, broadest inventory of RF and microwave components on hand. Excellent customer service and technical support are on hand to help our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant