7/16 DIN Female Bulkhead Connector Crimp/Solder Attachment For PE-C195, 0.195 inch, 1.161 inch DD Hole
Product ID:
PE44548
Pricing
| Quantity | Price |
| 1-9 | $184.99 |
| 10-24 | $181.29 |
| 25-99 | $177.59 |
| 100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Call for Availability

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | 7/16 DIN |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Crimp/Solder |
| Mount Method | Bulkhead |
| Interface Type 1 | .195 inch |
| Interface Type 2 | RG58 |
| Interface Type 3 | RG141 |
| Interface Type 4 | RG303 |
| Interface Type 5 | LMR-195 |
| Interface Type 6 | LMR-195-FR |
| Interface Type 7 | PE-C195 |
| Interface Type 8 | PE-P195 |
Description
7/16 DIN Female Bulkhead Connector Crimp/Solder Attachment For PE-C195, 0.195 inch, 1.161 inch DD Hole
PE44548 7/16 DIN female bulkhead coaxial connector has an interface type of .195 inch, RG58, RG141, RG303, LMR-195, LMR-195-FR, PE-C195, PE-P195 and a 50 Ohm impedance. Pasternack 7/16 DIN female bulkhead connector uses shield/contact crimp/solder as an attachment method.
The Pasternack 7/16 DIN female bulkhead coaxial connector has a PTFE dielectric type. The Pasternack 7/16 DIN coaxial connector has a brass body with tri-metal plating. Our PE44548 7/16 DIN connector uses beryllium copper contact. This 7/16 DIN female bulkhead coaxial RF connector is RoHS and REACH compliant.
This Pasternack female 7/16 DIN bulkhead connector will ship the same day as purchased. Our bulkhead 7/16 DIN female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 7/16 DIN connector cable assemblies that will ship the same day as well.
*LMR™ is a Trademark of Times Microwave
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table