7/16 DIN Female Connector Solder Attachment 4 Hole Flange Mount Solder Cup Terminal, .975 inch Hole Spacing
Product ID:
PE4573
Pricing
| Quantity | Price |
| 1-24 | $164.99 |
| 25-49 | $156.74 |
| 50-99 | $148.49 |
| 100-249 | $141.89 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 120

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | 7/16 DIN |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Solder |
| Mount Method | 4 Hole Flange |
| Minimum Frequency | DC |
| Maximum Frequency | 7.5 GHz |
| Interface Type 1 | Solder Cup |
Description
7/16 DIN Female Connector Solder Attachment 4 Hole Flange Mount Solder Cup Terminal, .975 inch Hole Spacing
PE4573 7/16 DIN female 4 hole flange terminal connector has an interface type of solder cup and a 50 Ohm impedance. Pasternack 7/16 DIN female 4 hole flange connector uses shield/contact solder as an attachment method. Our female 7/16 DIN terminal connector provides a minimum frequency of DC and a maximum frequency of 7.5 GHz.
The Pasternack 7/16 DIN female 4 hole flange terminal connector has a PTFE dielectric type. The Pasternack 7/16 DIN terminal connector has a brass body with nickel plating. Our PE4573 7/16 DIN connector uses phosphor bronze contact. This 7/16 DIN female 4 hole flange terminal RF connector is RoHS and REACH compliant.
This Pasternack female 7/16 DIN 4 hole flange connector will ship the same day as purchased. Our 4 hole flange 7/16 DIN female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 7/16 DIN connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table