Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

0 to 71 dB Toggle Step Attenuator, 75 Ohm F Female to 75 Ohm F Female Rated to 1 Watt From 0.3 MHz to 1,000 MHz

Product ID: PE70A1008

Pricing

QuantityPrice
1-4$674.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 19
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
DesignStep
Maximum Frequency1,000 MHz
Impedance75 Ohm
Power Maximum1 Watt
VSWR Maximum1.37:1
Connector Series 1F
Connector Gender 1Female
Connector Series 2F
Connector Gender 2Female
Minimum Attenuation0 dB

Description

0 to 71 dB Toggle Step Attenuator, 75 Ohm F Female to 75 Ohm F Female Rated to 1 Watt From 0.3 MHz to 1,000 MHz

PE70A1008 is a stepped attenuator from Pasternack. Our type F attenuator is a RF step attenuator design. This 75 Ohm manual step attenuator is precision manufactured to RF and microwave industry specifications.

The Pasternack coaxial step attenuator has a female gender for connector 1 and a type F female for connector 2. PE70A1008 steped attenuator has a minimum attenuation of 0 dB and a maximum attenuation of 71 dB with 0dB step sizes. Our RF step attenuator has frequency range of 0.3 MHz to 1 GHz and a maximum VSWR of 1.37. This adjustable BNC attenuator is rated to 1 at the stated attenuation.

Our stepped attenuator PE70A1008 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This BNC attenuator is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.