Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm Step Attenuators

Our 75 Ohm step attenuators are available with BNC connectors. RF dB attenuation values for these Pasternack 75 Ohm step attenuators range from 1 dB to 102 dB. The frequency range of our 75 Ohm step attenuators is from DC to 1 GHz. This product line includes low to high power attenuators which have the power handling up to 2 Watts.


Pasternack 75 Ohm step attenuators include female genders and can be bidirectional, depending on the power rating. Our 75 Ohm step attenuators are manufactured to precise industry specifications and the bodies are constructed of. Pasternack commonly uses Pi attenuators or Pi pads for its attenuator designs.


Our facility certified to ISO 9001:2015 ships 75 Ohm step attenuators the same day from the broadest, deepest inventory of microwave and RF components on hand. Excellent customer service and technical support are on hand to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).