Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BNC 75 Ohm Step Attenuators

The RF dB attenuation range for Pasternack BNC 75 Ohm step attenuators is from 1 dB to 102 dB. The frequency range of our BNC 75 Ohm step attenuators is from DC to 1 GHz. This product line includes low to high power attenuators which have the power handling up to 2 Watts.


Pasternack BNC 75 Ohm step attenuators include female genders and can be bidirectional, depending on the power rating. Our BNC 75 Ohm step attenuators are manufactured to precise industry specifications and the bodies are constructed of. Pasternack commonly uses Pi attenuators or Pi pads for its attenuator designs.


Our production facility certified to ISO 9001:2015 ships BNC 75 Ohm step attenuators the same day from the broadest, deepest inventory of microwave and RF parts available. Exceptional technical support and customer service are on hand to help you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Attenuation (dB)

Max Frequency

Max Power (Watts)