Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

0 to 91 dB Push Button Step Attenuator, 75 Ohm BNC Female To 75 Ohm BNC Female With 1 dB Step Rated To 2 Watts Up To 2.5 GHz

Product ID: PE70A1046

Pricing

QuantityPrice
1-4$567.99
5-9$545.27
10-24$522.55
25-99$499.83
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
DesignStep
Maximum Frequency2.5 GHz
Impedance75 Ohm
Power Maximum2 Watt
VSWR Maximum1.4:1
Connector Series 1BNC
Connector Gender 1Female
Connector Series 2BNC
Connector Gender 2Female
Minimum Attenuation0 dB
Maximum Attenuation91 dB

Description