0 to 1 dB Rotary Step Attenuator, 75 Ohm BNC Female to 75 Ohm BNC Female With 0.1 dB Step Rated to 1 Watt Up to 500 MHz
Product ID:
PE7035-1
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Design | Step |
| Maximum Frequency | 500 MHz |
| Impedance | 75 Ohm |
| Power Maximum | 1 Watt |
| VSWR Maximum | 1.3:1 |
| Connector Series 1 | BNC |
| Connector Gender 1 | Female |
| Connector Series 2 | BNC |
| Connector Gender 2 | Female |
| Minimum Attenuation | 0 dB |
Description
0 to 1 dB Rotary Step Attenuator, 75 Ohm BNC Female To 75 Ohm BNC Female With 0.1 dB Step Rated To 1 Watt Up To 500 MHz
PE7035-1 is a stepped attenuator from Pasternack. Our BNC attenuator is a RF step attenuator design. This 75 Ohm manual step attenuator is precision manufactured to RF and microwave industry specifications.
The Pasternack coaxial step attenuator has a female gender for connector 1 and a BNC female for connector 2. PE7035-1 steped attenuator has a minimum attenuation of 0 dB and a maximum attenuation of 1 dB with 0.1dB step sizes. Our RF step attenuator has frequency range of DC to 500 MHz and a maximum VSWR of 1.3. This adjustable BNC attenuator is rated to 1 at the stated attenuation.
Our stepped attenuator PE7035-1 is shipped from Pasternack's ISO 9001:2008 facility the same day as purchased. This BNC attenuator is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table