75 Ohm TNC Male Connector Crimp/Solder Attachment for RG179, RG187, RG316
Product ID:
PE45687
Pricing
| Quantity | Price |
| 1-24 | $70.69 |
| 25-49 | $67.16 |
| 50-99 | $63.62 |
| 100-249 | $60.79 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 385

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | TNC |
| Connector Gender | Male |
| Impedance | 75 Ohm |
| Body Style | Straight |
| Attachment Method | Crimp/Solder |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 2 GHz |
| Interface Type 1 | RG179 |
| Interface Type 2 | RG187 |
| Interface Type 3 | RG316 |
Description
75 Ohm TNC Male Connector Crimp/Solder Attachment for RG179, RG187, RG316
PE45687 TNC male coaxial connector has an interface type of RG179, RG187, RG316 and a 75 Ohm impedance. Pasternack TNC male connector uses shield/contact crimp/solder as an attachment method. Our male TNC coaxial connector provides a minimum frequency of DC and a maximum frequency of 2 GHz.
The Pasternack TNC coaxial connector has a brass body with nickel plating. Our PE45687 TNC connector uses brass contact. This TNC male coaxial RF connector is RoHS and REACH compliant.
This Pasternack male TNC connector will ship the same day as purchased. Our TNC male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom TNC connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table