Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm 1.6/5.6 Jack Right Angle Bulkhead to 75 Ohm SMB Jack Cable Using 75 Ohm RG179 Coax

Product ID: PE3W14932

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 11.6/5.6
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1Bulkhead
Connector Impedance 175 Ohm
Connector Series 2SMB
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG179B/U
RF Cable TypeRG179
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44268RG179B/UPE44872KitBOM Datasheet

75 Ohm 1.6/5.6 Jack Right Angle Bulkhead to 75 Ohm SMB Jack Cable Using 75 Ohm RG179 Coax

PE3W14932 is a 1.6/5.6 jack right angle bulkhead to SMB jack cable using RG179 coax. This Pasternack 1.6/5.6 jack right angle bulkhead to SMB jack cable assembly uses a 75 Ohm 1.6/5.6 for connector 1 and a 75 Ohm SMB for connector 2. 1.6/5.6 right angle to SMB coaxial cable assembly uses 90 degree right angle coax cable connector.

Our jack 1.6/5.6 right angle bulkhead to jack SMB cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3W14932 1.6/5.6 jack right angle bulkhead to SMB jack cable assembly is constructed with RG179 coax.