Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm BNC Male to 75 Ohm TNC Female Bulkhead Cable Using 75 Ohm RG6 Coax

Product ID: PE3W15054

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2TNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 275 Ohm
RF Cable Part NumberRG6A/U
RF Cable TypeRG6
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


75 Ohm BNC Male Connector Crimp/Solder Attachment for RG675 Ohm TNC Female Bulkhead Mount Connector Clamp/Solder Attachment for RG6, .480 inch D HoleData Icon
PE4598RG6A/UPE44173KitBOM Datasheet

75 Ohm BNC Male to 75 Ohm TNC Female Bulkhead Cable Using 75 Ohm RG6 Coax

PE3W15054 is a BNC male to TNC female bulkhead cable using RG6 coax. This Pasternack BNC male to TNC female bulkhead cable assembly uses a 75 Ohm BNC for connector 1 and a 75 Ohm TNC for connector 2.

Our male BNC to female TNC bulkhead cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3W15054 BNC male to TNC female bulkhead cable assembly is constructed with RG6 coax.