75 Ohm F Female Bulkhead to 75 Ohm TNC Male Cable Using 75 Ohm RG59 Coax
Product ID:
PE3W18102
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | F |
| Connector Gender 1 | Female |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | Bulkhead |
| Connector Impedance 1 | 75 Ohm |
| Connector Series 2 | TNC |
| Connector Gender 2 | Male |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 75 Ohm |
| RF Cable Part Number | RG59B/U |
| RF Cable Type | RG59 |
| RF Cable Impedance | 75 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE45552 | RG59B/U | PE44166 | KitBOM Datasheet |
|---|
75 Ohm F Female Bulkhead to 75 Ohm TNC Male Cable Using 75 Ohm RG59 Coax
PE3W18102 is a F female bulkhead to TNC male cable using RG59 coax. This Pasternack F female bulkhead to TNC male cable assembly uses a 75 Ohm F for connector 1 and a 75 Ohm TNC for connector 2.
Our female F bulkhead to male TNC cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3W18102 F female bulkhead to TNC male cable assembly is constructed with RG59 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table