75 Ohm HD-BNC Male to 75 Ohm HD-BNC Male Cable Using 75 Ohm RG6 Coax
Product ID:
PE3W16231
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | HD-BNC |
| Connector Gender 1 | Male |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 75 Ohm |
| Connector Series 2 | HD-BNC |
| Connector Gender 2 | Male |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 75 Ohm |
| RF Cable Part Number | RG6A/U |
| RF Cable Type | RG6 |
| RF Cable Impedance | 75 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE40002 | RG6A/U | PE40002 | KitBOM Datasheet |
|---|
75 Ohm HD-BNC Male to 75 Ohm HD-BNC Male Cable Using 75 Ohm RG6 Coax
PE3W16231 is a HD-BNC male to HD-BNC male cable using RG6 coax. This Pasternack HD-BNC male to HD-BNC male cable assembly uses a 75 Ohm HD-BNC for connector 1 and a 75 Ohm HD-BNC for connector 2.
Our male HD-BNC to male HD-BNC cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3W16231 HD-BNC male to HD-BNC male cable assembly is constructed with RG6 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table