Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm Low Loss Flexible LMR-600-75-DB Rated Coax Cable Single Shielded with PE Jacket

Product ID: LMR-600-75-DB

Pricing

Price: $4.33 
* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1,038
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Replaced with LMR-600-75-DB-BULK.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Generic NameLMR-600-75-DB
Flex TypeFlexible
Impedance75 Ohm
Dielectric TypePTFE
Velocity of Propagation87 %
Jacket Diameter0.59 in
Jacket MaterialPE
No. of Shields1
Frequency, Max2.5 GHz
Max Operating Temperature85 deg C
Minimum Bend Radius, Repeated1 in
Coax TypeCoax

Description