To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

75 Ohm N Female to 75 Ohm N Female Cable Using 75 Ohm RG6 Coax , LF Solder

Product ID: PE37935LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG6A/U
RF Cable TypeRG6
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4514RG6A/UPE4514KitBOM Datasheet

75 Ohm N Female to 75 Ohm N Female Cable Using 75 Ohm RG6 Coax, LF Solder

PE37935LF is a N female to N female cable using RG6 coax. This Pasternack N female to N female cable assembly uses a 75 Ohm N for connector 1 and a 75 Ohm N for connector 2.

Our female N to female N cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE37935LF N female to N female cable assembly is constructed with RG6 coax.