78 Ohm Flexible RG108 Twinax Cable Single Shielded with Black PVC Jacket
Product ID:
RG108A/U
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Generic Name | RG108 |
Flex Type | Flexible |
Impedance | 78 Ohm |
Dielectric Type | PE |
Velocity of Propagation | 66 % |
Jacket Diameter | 0.235 in |
Jacket Material | PVC |
No. of Shields | 1 |
Attenuation at 1 Ghz. | 34.6 dB |
Power, Max at 1 Ghz. | 30 Watts |
Frequency, Max | 1 GHz |
Max Operating Temperature | 80 deg C |
Center Conductor Type | Stranded |
Inner Conductor, Number of Strands | 7 |
Coax Type | Twinax |
Description
78 Ohm Flexible RG108 Twinax Cable Single Shielded with Black PVC Jacket
RG108A/U part number from Pasternack is a RG108 twinax cable that is flexible. Pasternack RG108 flexible twinax cable is 78 Ohm and has a PE dielectric. Our RG108 twinax is constructed with a 0.235 jacket made of PVC. RG108 twinax has a shield count of 1 and the maximum frequency for this Pasternack cable is 1 GHz. RG108 twinax cable has an attenuation at 1 GHz of 34.6 dB and a maximum power of 30 watts at 1 GHz.
Pasternack RG108 twinax cables are part of over 40,000 RF, microwave and millimeter wave components. RG108 cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using RG108 or other coax can be built and shipped same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.