Absorptive SPDT PIN Diode Switch Operating from 100 MHz to 67 GHz Up to 0.5 Watts (+27 dBm) and 1.85mm
Product ID:
PE71S2050
Pricing
| Quantity | Price |
| 1-4 | $6,130.00 |
| 5-9 | $6,007.40 |
| 10-24 | $5,884.80 |
| 25-99 | $5,762.20 |
| 100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series | 1.85mm |
| Connector Gender | Female |
| Switch Design | Absorptive |
| Minimum Frequency | 100 MHz |
| Maximum Frequency | 67 GHz |
| Impedance | 50 Ohm |
| Maximum Input Power | 0.5 Watts |
| Maximum Insertion Loss | 10.5 dB |
| Minimum Isolation | 40 dB |
Description
Absorptive SPDT PIN Diode Switch Operating from 100 MHz to 67 GHz Up to 0.5 Watts (+27 dBm) and 1.85mm
PE71S2050 PIN diode switch from Pasternack is a Absorptive design. Our RF Absorptive PIN diode switch uses 1.85mm connectors at 50 Ohm. This 1.85mm PIN diode Absorptive switch has a minimum frequency of 100 MHz and a maximum frequency of 67 GHz. The Pasternack PIN diode Absorptive RF switch is rated at a switching speed of 100 ns and a maximum input power of 0.5 Watts (+27 dBm ).
Insertion loss maximum of this 1.85mm Absorptive switch is 10.5 dB with an isolation minimum of 40 dB. Absorptive PIN diode radio frequency switch PE71S2050 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our Absorptive 1.85mm coaxial PIN diode switch can ship worldwide the same day that it is bought as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table