Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Banana Plug to 1.0/2.3 Plug Cable Using RG188-DS Coax

Product ID: PE3W10135

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1Banana
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Series 21.0/2.3
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG188-DS
RF Cable TypeRG188-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


Banana Plug Connector Crimp/Solder Attachment for RG188-DS, RG316-DSFlexible RG188 Coax Cable Double Shielded with White PTFE Jacket1.0/2.3 Plug Connector Crimp/Solder Attachment for RG188-DS, RG316-DSData Icon
PE45164RG188-DSPE45166KitBOM Datasheet

Banana Plug to 1.0/2.3 Plug Cable Using RG188-DS Coax

PE3W10135 is a Banana plug to 1.0/2.3 plug cable using RG188-DS coax. This Pasternack Banana plug to 1.0/2.3 plug cable assembly uses a Banana for connector 1 and a 50 Ohm 1.0/2.3 for connector 2.

Our plug Banana to plug 1.0/2.3 cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W10135 Banana plug to 1.0/2.3 plug cable assembly is constructed with RG188-DS coax.