Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Banana Plug to D-Sub Plug Right Angle Cable Using RG142 Coax

Product ID: PE3W07900
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1Banana
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Series 2D-Subminiature
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG142B/U
RF Cable TypeRG142
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4089RG142B/UPE44036KitBOM Datasheet

Banana Plug to D-Sub Plug Right Angle Cable Using RG142 Coax

PE3W07900 is a Banana plug to D-Subminiature plug right angle cable using RG142 coax. This Pasternack Banana plug to D-Subminiature plug right angle cable assembly uses a Banana for connector 1 and a 50 Ohm D-Subminiature for connector 2. Banana to D-Subminiature right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug Banana to plug D-Subminiature right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W07900 Banana plug to D-Subminiature plug right angle cable assembly is constructed with RG142 coax.