Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Banana Plug to SMA Male Right Angle Cable Using RG142 Coax, LF Solder

Product ID: PE3C3959LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1Banana
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG142B/U
RF Cable TypeRG142
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


Banana Plug Connector Crimp/Solder Attachment for RG55, RG142, RG223, RG400SMA Male Right Angle Connector Crimp/Solder Attachment for RG55, RG142, RG223, RG400Data Icon
PE4089RG142B/UPE4002KitBOM Datasheet

Banana Plug to SMA Male Right Angle Cable Using RG142 Coax, LF Solder

PE3C3959LF is a Banana plug to SMA male right angle cable using RG142 coax. This Pasternack Banana plug to SMA male right angle cable assembly uses a Banana for connector 1 and a 50 Ohm SMA for connector 2. Banana to SMA right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug Banana to male SMA right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C3959LF Banana plug to SMA male right angle cable assembly is constructed with RG142 coax.