Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

1 GHz to 20 GHz Digital Control Attenuator, 127.5 dB, 8 Bits, 0.5 dB Step Size, Field Replaceable SMA

Product ID: PE70A5018

Pricing

QuantityPrice
1-4$21,200.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
DesignTTL Controlled
Maximum Frequency20 GHz
Impedance50 Ohm
VSWR Maximum2.3:1
Connector Series 1SMA
Connector Gender 1Female
Connector Series 2SMA
Connector Gender 2Female

Description