Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

100 MHz to 40 GHz Absorptive Digital Step Attenuator, 15.5 dB, 5 Bits, 0.5 dB Step Size, Field Replaceable 2.92mm

Product ID: PE70A5016

Pricing

QuantityPrice
1-4$11,000.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 5
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
DesignTTL Controlled
Maximum Frequency40 GHz
Impedance50 Ohm
VSWR Maximum3:1
Connector Series 12.92mm
Connector Gender 1Female
Connector Series 22.92mm
Connector Gender 2Female

Description